TLK500-30MMX60MM--MT406LBFT-B6
10432507
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 30 mm
- Maximum Torque (Nm): 550 Nm
- Axial Force (kN): 36 kN
- Cap Screw Tightening Torque (Nm): 17 Nm
- Coupling Length (mm): 66 mm
- Height: 2.40
- Length: 2.60
- Net Weight: 2.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T500030X060 Medium-High Torque Rigid Coupling with an external diameter of 60-millimeters and an internal diameter of 30-millimeters.