TLK500-65MMX105MM--MT2161LBFT-B
10432857
MFG #: Tollok
$0.00
/
- External Diameter (mm): 105 mm
- Internal Diameter (mm): 65 mm
- Maximum Torque (Nm): 2930 Nm
- Axial Force (kN): 90 kN
- Cap Screw Tightening Torque (Nm): 41 Nm
- Coupling Length (mm): 93 mm
- Height: 4.20
- Length: 3.70
- Net Weight: 7.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.20
Tollok T500065X105 Medium-High Torque Rigid Coupling with an external diameter of 105-millimeters and an internal diameter of 65-millimeters.