TLK500-48MMX90MM--MT1195LBFT-B6
10432950
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 48 mm
- Maximum Torque (Nm): 1620 Nm
- Axial Force (kN): 67 kN
- Cap Screw Tightening Torque (Nm): 41 Nm
- Coupling Length (mm): 93 mm
- Height: 3.60
- Length: 3.70
- Net Weight: 6.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.60
Tollok T500048X090 Medium-High Torque Rigid Coupling with an external diameter of 90-millimeters and an internal diameter of 48-millimeters.