TLK500-80MMX125MM--MT3172LBFT-B
10433015
MFG #: Tollok
$0.00
/
- External Diameter (mm): 125 mm
- Internal Diameter (mm): 80 mm
- Maximum Torque (Nm): 4300 Nm
- Axial Force (kN): 107 kN
- Cap Screw Tightening Torque (Nm): 83 Nm
- Coupling Length (mm): 110 mm
- Height: 5.00
- Length: 4.40
- Net Weight: 10.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Tollok T500080X125 Medium-High Torque Rigid Coupling with an external diameter of 125-millimeters and an internal diameter of 80-millimeters.