TLK500-17MMX50MM--MT148LBFT-B4X
10433096
MFG #: Tollok
$0.00
/
- External Diameter (mm): 50 mm
- Internal Diameter (mm): 17 mm
- Maximum Torque (Nm): 200 Nm
- Axial Force (kN): 24 kN
- Cap Screw Tightening Torque (Nm): 17 Nm
- Coupling Length (mm): 56 mm
- Height: 2.00
- Length: 2.30
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.00
Tollok T500017X050 Medium-High Torque Rigid Coupling with an external diameter of 50-millimeters and an internal diameter of 17-millimeters.