TLK500-28MMX60MM--MT376LBFT-B6X
10433164
MFG #: Tollok
$0.00
/
- External Diameter (mm): 60 mm
- Internal Diameter (mm): 28 mm
- Maximum Torque (Nm): 510 Nm
- Axial Force (kN): 36 kN
- Cap Screw Tightening Torque (Nm): 17 Nm
- Coupling Length (mm): 66 mm
- Height: 2.40
- Length: 2.60
- Net Weight: 2.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T500028X060 Medium-High Torque Rigid Coupling with an external diameter of 60-millimeters and an internal diameter of 28-millimeters.