TLK500-45MMX90MM--MT1121LBFT-B6
10433276
MFG #: Tollok
$0.00
/
- External Diameter (mm): 90 mm
- Internal Diameter (mm): 45 mm
- Maximum Torque (Nm): 1520 Nm
- Axial Force (kN): 67 kN
- Cap Screw Tightening Torque (Nm): 41 Nm
- Coupling Length (mm): 93 mm
- Height: 2.40
- Length: 2.60
- Net Weight: 2.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.40
Tollok T500045X090 Medium-High Torque Rigid Coupling with an external diameter of 90-millimeters and an internal diameter of 45-millimeters.