TLK500-24MMX55MM--MT214LBFT-B4X
10433311
MFG #: Tollok
$0.00
/
- External Diameter (mm): 55 mm
- Internal Diameter (mm): 24 mm
- Maximum Torque (Nm): 290 Nm
- Axial Force (kN): 24 kN
- Cap Screw Tightening Torque (Nm): 17 Nm
- Coupling Length (mm): 66 mm
- Height: 2.20
- Length: 2.60
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 2.20
Tollok T500024X055 Medium-High Torque Rigid Coupling with an external diameter of 55-millimeters and an internal diameter of 24-millimeters.