SR2101901A BKSTP CARTRIDGE VENS/ERTH

10384590 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus-Delta
  • Height: 2.50
  • Length: 6.00
  • Net Weight: 4.87
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Backstop cartridge for Planetgear unit sizes Venus through Delta.
QTY