SRC200537A CARRIER SUB ASSY SRC 4.11

10322553 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;JupiterPlus;Neptune;SaturnPlus;TitanPlus
  • Height: 4.00
  • Length: 12.00
  • Net Weight: 50.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Carrier sub assembly for Planetgear unit sizes Earth and Neptune.
QTY