SRL600531A CARRIER SUB ASSY SRL+3.32

10492210 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 11.00
  • Length: 5.00
  • Net Weight: 84.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Carrier sub assembly for Planetgear unit size Delta.
QTY