SRK600531A CARR SUB ASY SRK+ 3.32

10494041 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta;Luna
  • Height: 8.00
  • Length: 4.00
  • Net Weight: 23.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Carrier sub assembly for Planetgear unit sizes Delta and Luna.
QTY