SRD200537A CARRIER SUB ASSY SRD 4.11

10495562 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;OrionPlus;SaturnPlus
  • Height: 11.00
  • Length: 5.00
  • Net Weight: 54.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Carrier sub assembly for Planetgear unit size Earth.
QTY