SRC600531A CARRIER SUB ASY SRC+ 3.32

10496934 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;JupiterPlus;NeptunePlus;OrionPlus;TitanPlus
  • Height: 11.00
  • Length: 5.00
  • Net Weight: 54.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Carrier sub assembly for Planetgear unit sizes Earth and Neptune Plus.
QTY