MRD200516A CARRIER SUB ASSY MRD 2.94

10497225 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 3.00
  • Length: 5.00
  • Net Weight: 7.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Carrier sub assembly for Planetgear unit size Mars.
QTY