SRC200544A CARRIER SUB ASSY SRC 6.19

10497417 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth;Gemini;Hercules;JupiterPlus;OrionPlus;SaturnPlus;TitanPlus
  • Height: 11.00
  • Length: 5.00
  • Net Weight: 58.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 11.00
Carrier sub assembly for Planetgear unit sizes Earth and Jupiter Plu.
QTY