SRL200537A CARRIER SUB ASSY SRL 4.11

10497440 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 4.00
  • Length: 12.00
  • Net Weight: 67.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Carrier sub assembly for Planetgear unit size Polaris.
QTY