MRC200516A CARRIER SUB ASSY MRC 2.94

10497623 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 2.00
  • Length: 5.00
  • Net Weight: 4.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Carrier sub assembly for Planetgear unit sizes Mercury and Mars.
QTY