(P) EFS ERTH FAN & SHROUD KIT

10491790 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 8.00
  • Length: 16.00
  • Net Weight: 8.95
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Fan and shroud kits for Planetgear unit size Earth.
QTY