(P) PFS POLR FAN & SHROUD KIT

10496541 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris;Delta
  • Height: 9.00
  • Length: 16.00
  • Net Weight: 14.12
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Fan and shroud kits for Planetgear unit sizes Polaris and Delta.
QTY