(P) PGH POLR GEARHEAD KIT

10492693 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 23.00
  • Length: 25.00
  • Net Weight: 414.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 23.00
Gearhead kit for Planetgear unit size Polaris.
QTY