(P) YGHD-B MARS GEARHEAD KIT SHORT VM

10496757 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 8.00
  • Length: 15.00
  • Net Weight: 64.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Gearhead kit for Planetgear unit size Mars.
QTY