(P) LGH LUNA GEARHEAD KIT

10498251 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 241.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Gearhead kit for Planetgear unit size Luna.
QTY