(P) NPHSGQ NEPT+ HSG KIT QUAD

10492196 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: NeptunePlus
  • Height: 48.00
  • Length: 48.00
  • Net Weight: 732.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Housing kit NPHSGQ for Planetgear unit size Neptune Plus that contains the Input Assembly (SR2100103A), Quad Adapter (SR4400403), Ring Gears (SR4400007A and SR4400004A), Housing (SR4400405-MOD), and Output Asse
QTY