(P) NHSGQ NEPT HSG KIT QUAD

10492224 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune
  • Height: 43.00
  • Length: 30.00
  • Net Weight: 732.40
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 43.00
Housing kit NHSGQ for Planetgear unit size Neptune that contains the Input Assembly (SR2100103A), Quad Adapter (SR4400403), Ring Gears (SR4400007A and SR4400004A), Housing (SR4400405-MOD), and Output Assembly (SR4500105A).
QTY