(P) VHSG VENS HSG KIT

10494113 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 16.00
  • Length: 31.00
  • Net Weight: 281.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Housing kit for Planetgear unit size Venus.
QTY