(P) VHSGVM VENS HSG KIT VM

10494218 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 18.00
  • Length: 31.00
  • Net Weight: 279.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Housing kit for Planetgear unit size Venus.
QTY