(P) LHSG LUNA HSG KIT

10498366 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 287.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Housing kit for Planetgear unit size Luna.
QTY