SR8100123 IP GEAR SRJ 5.74 DOUBLE

10307450 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Polaris;Venus
  • Height: 4.50
  • Length: 2.00
  • Net Weight: 1.75
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Input gear for Planetgear unit sizes Atlas, Polaris, and Venus.
QTY