SR4100147A IP GEAR SRC 3.32 DBL

10323214 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;OrionPlus;TitanPlus
  • Height: 5.00
  • Length: 7.50
  • Net Weight: 14.60
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.50
Input gear for Planetgear unit size Neptune.
QTY