SR4100223A - IP GEAR SRE 5.74 23T

10447777 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;TitanPlus
  • Height: 12.00
  • Length: 4.00
  • Net Weight: 13.60
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Input gear for Planetgear unit size Neptune.
QTY