SR4100123A IP GEAR SRC 5.74 DBLE

10461400 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;OrionPlus;TitanPlus
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 6.59
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Input gear for Planetgear unit size Neptune.
QTY