MR1100212A IP GEAR MRC 6.50 SINGLE

10491587 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Neptune
  • Height: 6.50
  • Length: 1.25
  • Net Weight: 1.07
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.25
Input gear for Planetgear unit sizes Mercury and Neptune.
QTY