MR2100218A IP GR MRD 4.67 SINGLE

10491700 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta;Mars
  • Height: 7.00
  • Length: 2.00
  • Net Weight: 1.56
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Input gear for Planetgear unit sizes Delta and Mars.
QTY