SR9100247 IP GEAR SRL 3.32 SGL

10492328 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 5.00
  • Length: 10.00
  • Net Weight: 15.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Input gear for Planetgear unit size Polaris.
QTY