SR1100223A IP GEAR SRB 5.74 SINGLE

10492650 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 3.00
  • Length: 9.00
  • Net Weight: 3.47
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Input gear for Planetgear unit size Venus.
QTY