MR2100014 IP GEAR MRC.5.71 TRIPLE_dwg_re

10492819 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Luna;Mercury;Mars;OrionPlus;Polaris;TitanPlus;Venus
  • Height: 1.00
  • Length: 2.00
  • Net Weight: 0.36
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.00
Input gear for Planetgear unit sizes Atlas, Luna, Mercury, Mars, Polaris, and Venus.
QTY