MR2100112A IP GEAR MRC 6.50 DOUBLE

10493048 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury;Mars
  • Height: 4.00
  • Length: 1.25
  • Net Weight: 0.69
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.25
Input gear for Planetgear unit sizes Mercury and Mars.
QTY