SR9100047 IP GEAR SRJ 3.32 TRIPLE

10493385 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 3.00
  • Length: 5.00
  • Net Weight: 2.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
Input gear for Planetgear unit size Polaris.
QTY