MR2100012A IP GEAR MRC 6.50 TRIPLE

10493423 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Delta;Earth;Luna;Mercury;Mars;Neptune;OrionPlus;Polaris;TitanPlus;Venus
  • Height: 2.00
  • Length: 1.25
  • Net Weight: 0.31
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.25
Input gear for Planetgear unit sizes Atlas, Delta, Earth, Luna, Mercury, Mars, Neptune, Polaris, and Venus.
QTY