SR1100247A IP GEAR SRB 3.32 SINGLE

10493431 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Venus
  • Height: 4.00
  • Length: 7.00
  • Net Weight: 6.20
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Input gear for Planetgear unit size Venus.
QTY