MR2100018A IP GEAR MRC 4.67 TRIPLE

10494082 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Delta;Earth;Luna;Mercury;Mars;Polaris;Venus
  • Height: 2.00
  • Length: 2.00
  • Net Weight: 0.52
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.00
Input gear for Planetgear unit sizes Atlas, Delta, Earth, Luna, Mercury, Mars, Polaris, and Venus.
QTY