MR1100224A IP GEAR MRC 3.75 SINGLE

10494089 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mercury
  • Height: 6.50
  • Length: 2.50
  • Net Weight: 1.63
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 2.50
Input gear for Planetgear unit size Mercury.
QTY