SR8150147 IP GEAR SRJ+ 3.32 DOUBLE

10494336 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Luna;Venus
  • Height: 3.00
  • Length: 5.00
  • Net Weight: 3.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Input gear for Planetgear unit sizes Luna and Venus.
QTY