SR4100217A IP GEAR SRE 7.41 SINGLE

10495227 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Neptune;TitanPlus
  • Height: 3.00
  • Length: 12.00
  • Net Weight: 11.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Input gear for Planetgear unit size Neptune.
QTY