SR1100047A IP GEAR SRA 3.32 TRIPLE

10495371 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Atlas;Earth;Neptune;OrionPlus;Polaris;SaturnPlus;TitanPlus;Venus
  • Height: 2.50
  • Length: 3.00
  • Net Weight: 1.79
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Input gear for Planetgear unit sizes Atlas, Earth, Neptune, Polaris, and Venus.
QTY