SR9100023 IP GEAR SRJ 5.74 TRIPLE

10496051 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 2.00
  • Length: 6.00
  • Net Weight: 0.94
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Input gear for Planetgear unit size Polaris.
QTY