SR9150235 IP GEAR SRL+ 4.11 SGL

10496116 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta
  • Height: 4.00
  • Length: 10.00
  • Net Weight: 10.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Input gear for Planetgear unit size Delta.
QTY