MR2100030 IP GR MRC 3.20 TRIPLE

10496314 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Delta;Earth;Luna;Mercury;Mars;Polaris;Venus
  • Height: 3.00
  • Length: 3.00
  • Net Weight: 1.29
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 3.00
Input gear for Planetgear unit sizes Delta, Earth, Luna, Mercury, Mars, Polaris, and Venus.
QTY