SR9100135 IP GEAR SRK 4.11 DOUBLE

10496623 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Polaris
  • Height: 3.00
  • Length: 7.00
  • Net Weight: 4.41
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Input gear for Planetgear unit size Polaris.
QTY